PROGRESS LIGHTING
PROG_P400180_143_PRODIMAGE
PROG_P400180_143_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_gresham_glass detail4_detailshot
+9
PROG_P400180_143-canopy_PRODIMAGE

Gresham Collection Eight-Light Graphite Clear Seeded Glass Farmhouse Chandelier Light

$774.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400180-143

Collection name:

Gresham

A display of substantial style in an eight-light chandelier, Gresham Collection’s frame was inspired by the elegance of traditional iron structures. Specific attention to forging details creates a distinctive collection for Transitional and Farmhouse interior spaces. Seeded glass shades and a Graphite finish pair together to complete the look.

  • Graphite finishes and organic seeded-glass shades form the basis of this collection that channels traditional iron structures
  • This eight-light linear chandelier is perfect over a long farmhouse dining table or library table
  • The fixture feels most at home in a traditional or farmhouse-style setting
  • With hand-forged details, the dark graphite frame makes this light a dramatic focal point
  • Measures 38in L x 17-1/2in ht. x 13 /78in w
  • Uses eight, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400180-143

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Linear Chandelier

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

8

Number of Lamps Total

8

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Transitional
  • Farmhouse

Type

Linear Chandelier

UPC

785247228560

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

38 in x 13.875 in x 17.5 in

Height

17.5 in

Length

38 in

Length - Installed

91.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

10.92 lb

Width

13.875 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93098195