text.skipToContent text.skipToNavigation

Hansford Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Hansford

Catalog ID: P400147-020

The Hansford collection of fixtures feature a clear, spherical shade paired with vintage style metal fittings in an antique bronze and brass combination finish. Featuring a clean and precise design with generous scale, Hansford's classic style brings tranquility to your home with. Hansford lends itself to Farmhouse, Coastal or Industrial interiors. Can be used with clear or vintage bulbs for a variety of looks.

  • Softly shaped clear glass shades highlight gentle curves in Hansford
  • 5-light hanging chandelier
  • Glass globe form is open on the bottom to complement a variety of vintage lamp choices
  • Antique Bronze finish
  • Ceiling stem hung with 6 links of chain
  • Uses 5, 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • Ideal for Farmhouse, Coastal or Industrial interiors
  • Can be displayed in living rooms, breakfast nooks, kitchens - and even paired in groupings of two or more over a dining room table
  • Measures 25" diameter x 19 1/8" H
  • Overall length with stem 87"
  • Dry location listed

$357.72

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type painted
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lifestyle
  • Farmhouse
  • Coastal
  • Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included plate
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Coastal
  • Industrial
UPC 785247223695
Warranty Length 1-year limited warranty

Dimensions

Height 19.125 in
Length - Installed 87 in
Overall Length with Overall Ht. W/Stem
Weight 19.25 lb
Width 25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads