PROGRESS LIGHTING
PROG_P500135_009_PRODIMAGE
PROG_P500135_009_PRODIMAGE
PROG_range_detail2_detailshot
PROG_range_detail1_detailshot
+9
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Range Collection One-Light Pendant

$239.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500135-009

Collection name:

Range

Range features a classic triangular clear seeded glass shade. The simple geometric glass is outlined with a Brushed Nickel slender frame and finished with a bottom metal accent ring. Simple and stylish, this versatile style is suitable for a variety of designs, such as Modern, Farmhouse and Urban Industrial.

  • Simple, stylish design makes Range a versatile fixture for many environments
  • The one-light pendant with a seeded-glass shade and slender metal frame makes it ideal for clean, edited interiors
  • The pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Equally versed for Modern, Farmhouse and Urban Industrial design styles
  • Sleek Brushed Nickel finish
  • Measures 13in diameter x 13in ht.
  • Uses one 60-watt max. medium base bulb or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P500135-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Transitional

Type

Pendant

UPC

785247227990

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 13 in

Height

13 in

Length

13 in

Length - Installed

79 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6.78 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93092918