text.skipToContent text.skipToNavigation

Brookside LED Wall Lantern

by Progress Lighting 

Collection Name: Brookside

Catalog ID: P5723-1430K9

Get inspired with vintage undertones reminiscent of early 20th century train depots. This indoor-outdoor LED Wall lantern is solid copper that ages to a natural patina finish. 3000K, 90+ CRI, 1,211 lumens.

LED Wall Lantern w/AC LED Module.
  • Inspired by vintage light fixtures found in early 20th century train stations.
  • Solid copper that ages to a natural patina finish.
  • Double arm attachment for stability.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 1,211 lumens 71.2 lumens/watt
  • 3000K color temperature, 90+ CRI.

$333.96

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Coating solid
Color Brown
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main solid copper
Dimming Protocol ELV/Reverse Phase
Fan - Dual mount No
Finish Name Solid Copper
Finish Type Solid
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Urban Industrial
  • Vintage Electric
  • Farmhouse
  • Coastal
Light Source LED
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Room Type Outdoor
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style Traditional/Classic
Sub Brand Progress LED
UPC 785247185320
Warranty Length 5 year warranty

Dimensions

Depth 13.25 in
Gross Weight with Packaging 3.3 lb
Height 12.25 in
Height to Center 6.875 in
Note Weight of fixture exceeds NEC limits No
Weight 2.9 lb
Width 12 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 71.2
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads

$(document).on('click', '[data-toggle="lightbox"]', function(event) { event.preventDefault(); $(this).ekkoLightbox(); });