PROGRESS LIGHTING
PROG_P560083_020st64_PRODIMAGE
PROG_P560083_020st64_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
PROG_Conover_Antique_Bronze_GeneralLit
+2
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info

Conover Collection Small Wall Lantern

$128.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560083-020

Collection name:

Conover

Conover is an outdoor lantern collection featuring nautical influences. A protective die cast ring surrounds beautiful clear seeded glass. Vintage metallic finishes are available for this collection that is sure to enhance curb appeal for a variety of exteriors. Small wall lantern in a Antique Bronze finish.

  • An outdoor lantern collection featuring nautical influences.
  • Vintage metallic finish enhance curb appeal for a variety of exteriors.
  • Antique Bronze finish.
  • Wall lantern uses one 100-watt max. medium base bulbs (sold separately).
  • A protective die cast ring surrounds beautiful clear seeded glass.
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security.
  • Add to either side of front door to welcome guests and visitors to the home.
  • Outdoor lanterns can also be paired with decorative indoor fixtures to create a customized and creative lighting design.

Product details

General

Can be mounted up or down

No

Catalog Number

P560083-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Style

  • Transitional
  • Farmhouse
  • Coastal

UPC

785247218660

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 9 in x 14.25 in

Height

14.25 in

Height to Center

7.5 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.3 lb

Width

9 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

54

Resources

Instruction Sheet Number

93083965