PROGRESS LIGHTING
PROG_P550032_103_PRODIMAGE
PROG_P550032_103_PRODIMAGE
PROG_P550032_103-canopy_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
+6
PROG_P550032_103_top_PRODIMAGE

Englewood Collection One-Light Hanging Lantern

$186.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550032-103

Collection name:

Englewood

Inspired by the warmth and beauty of hammered copper home accents, Englewood’s design displays elements of rustic craftsmanship. A one-light hanging lantern/pendant in Antique Pewter with the inside of the shade that features a metallic silver coating of paint, offering higher illumination reflection. Ideal for Farmhouse architecture design styles. Perfect for interior or exterior applications.

  • Inspired by the look of hammered copper Englewood fixtures display elements of rustic craftmanship
  • An interior coating of silver metallic paint amplifies its illumination
  • The hanging lantern is ideal for an exterior portico or interior foyer, over kitchen islands or a dining table in a covered outdoor living area, in a breakfast nook, porch or sunroom
  • Perfect for Farmhouse interior and exterior architecture
  • Rustic Antique Pewter finish
  • Measures 12in diameter x 8in ht.
  • Uses one 100-watt max. medium base bulb or LED equivalent (sold separately)
  • Dark Sky compliant
  • UL Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P550032-103

Category General

Hanging

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Pewter

Finish Type

Painted

Fixture Type

Outdoor Hanging

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Mount location

Ceiling Cord

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Farmhouse

UPC

785247223237

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 8 in

Height

8 in

Length

12 in

Length - Installed

122 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

0.9 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

54

Resources

Instruction Sheet Number

93091972