-
Login
- Login
- Our brands
-
Products
-
Products
-
Products
- Residential Lighting
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Extreme Environment
- Enclosed & Gasketed
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Where To Buy
-
Login
- Login
- Our brands
-
Products
-
Products
-
Products
- Residential Lighting
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Extreme Environment
- Enclosed & Gasketed
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Where To Buy
- Products
- Lighting & Controls
- Residential Lighting
- Outdoor & Landscape
- New Haven Collection One-Light Small Wall Lantern
New Haven Collection One-Light Small Wall Lantern
Collection Name: New Haven
Catalog ID: P6610-09
Collection Name: New Haven
Catalog ID: P6610-09
A Brushed Nickel finish complements clear beveled glass in the New Haven outdoor wall lantern. Durable aluminum construction. Open bottom design allows easy access to replace lamps without removing any pieces. Post, hanging and wall options are available.
- Brushed Nickel finish.
- Clear beveled glass.
- Open bottom design for easy relamping.
Product Details
General
Can be mounted up or down | No |
Category General | Outdoor |
Color | Gray |
Color Generic | grey |
Construction Material - Main | aluminum |
Convertible fixture includes both mounts | No |
Finish Name | Brushed Nickel |
Finish Type | plated |
Glass | Clear Beveled |
Lamp Included | No |
Lamp Type | Medium Base |
Lamp Type Actual | A19 |
Lamp Type Basic | incandescent |
Lifestyle | New Traditional |
Mount location | wall |
Mounting for outlet box included | strap |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Prewired | Yes |
Room Type | Outdoor |
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | ceramic |
Style | Traditional/Classic |
UPC | 785247208906 |
Warranty Length | 1 year warranty |
Dimensions
Depth | 7.375 in |
Height | 14.875 in |
Height to Center | 5.5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 4.63 lb |
Width | 7.625 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Lamp Wattage | 100 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.