PROGRESS LIGHTING
PROG_P6610_31_PRODIMAGE
PROG_P6610_31_PRODIMAGE
PROG_new haven_black_IMG_8089_detailshot
PROG_new haven_black_IMG_8102_detailshot
PROG_New_Haven_Textured_Black_GeneralLit

New Haven Collection One-Light Small Wall Lantern

$128.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6610-31

Collection name:

New Haven

A Black finish complements clear beveled glass in the New Haven outdoor small wall lantern. Durable aluminum construction. Open bottom design allows easy access to replace lamps without removing any pieces. Post, hanging and wall options are available.

  • Black finish.
  • Clear beveled glass.
  • Open bottom design for easy relamping.

Product details

General

Can be mounted up or down

No

Catalog Number

P6610-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

New Traditional

UPC

785247208913

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.375 in

Dimensions

7.625 in x 7.375 in x 14.875 in

Height

14.875 in

Height to Center

5.5 in

Length

7.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.63 lb

Width

7.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93066577