PROGRESS LIGHTING
PROG_P560006_135_PRODIMAGE
PROG_P560006_135_PRODIMAGE
PROG_union square_IMG_8016_detailshot
PROG_union square_IMG_8010_detailshot
+4
PROG_union square_IMG_8000_detailshot

Union Square Collection One-Light Large Wall-Lantern

$210.98 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560006-135

Collection name:

Union Square

Union Square features a reproduction gas lantern inspiration. The large wall lantern features a Stainless Steel finish which complements the natural polished material and clear flat glass panels. Mechanical details - such as exaggerated knobs - provide character to the form. Open bottom design allows easy access to replace lamp.

  • Stainless Steel finish.
  • Gas lantern inspired.
  • Clear flat glass panels.
  • Mechanical details provide character.
  • Open bottom design for easy relamping.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560006-135

Category General

Outdoor

Color

Gray

Color Generic

Grey

Construction Material - Main

Stainless Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Stainless Steel

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Flat

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial

UPC

785247208326

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8 in

Dimensions

9.75 in x 8 in x 23.625 in

Height

23.625 in

Height to Center

9.625 in

Length

9.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.71 lb

Width

8 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93080536