PROGRESS LIGHTING
Image of P8400-31 Nightsaver Collection Small Dark Sky Shield
Image of P8400-31 Nightsaver Collection Small Dark Sky Shield
PROG_P8400_Light_Shield_PRODIMAGE

Nightsaver Collection Small Dark Sky Shield

$26.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8400-31

Collection name:

Nightsaver

Small dark sky shield compatible with all medium base lamps including CFL and LED. This shield works with select Essential and Resort Collection fixtures.

  • Compatible with all medium base lamps including CFL and LED.
  • This shield works with select Essential and Resort Collection fixtures.
  • Provides full cutoff illumination.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P8400-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Accessory

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Style

Utilitarian/Commodity

UPC

785247192502

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

3.25 in x 3.25 in x 6.3125 in

Gross Weight with Packaging

0.44 lb

Height

6.3125 in

Length

3.25 in

Weight

0.44 lb

Width

3.25 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

4

Pallet Quantity

1260

Resources

Instruction Sheet Number

93061699

Resources and downloads