PROGRESS LIGHTING
PROG_P550011_031ctct8_PRODIMAGE
PROG_P550011_031ctct8_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
PROG_P550011_031chaint8_PRODIMAGE
+2
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Squire_MB_GeneralLit

Squire Collection Three-Light Semi-Flush Convertible

$203.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550011-031

Collection name:

Squire

Squire three light semi-flush convertible lantern features a classic traditional profile with clean, modern metal fittings. The Black finish is accented with contrasting Stainless Steel metallic elements, the cylindrical frame is comprised of a clear glass diffuser.

  • Elevate your home's curb appeal with the Squire Collection flush mount light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • Ideal for new traditional, transitional and luxury interiors or exteriors
  • Lantern is accented with contrasting metallic elements of black with stainless steel brass accents
  • A cylindrical frame is comprised of a clear glass diffuser
  • Measures: 9.875 in x 9.875 in x 11 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P550011-031

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Ceiling Mount

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

socket

Style

  • New Traditional
  • Transitional
  • Farmhouse
  • Coastal

UPC

785247213351

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.875 in x 9.875 in x 11 in

Height

11 in

Length

9.875 in

Length - Installed

50 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

3.61 lb

Width

9.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93076627