PROGRESS LIGHTING
PROG_P5788_10_PRODIMAGE
PROG_P5788_10_PRODIMAGE
PROG_Beveled_Glass_GeneralLit

Three-Light Beveled Glass 9-3/4" Close-to-Ceiling

$84.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5788-10

Collection name:

Beveled Glass

Three-light octagonal close-to-ceiling fixture with clear, bound beveled glass. Solid brass construction. G-lamps recommended. Traditional styling perfect for halls, closets, porches, laundry rooms, bedroom. Polished Brass finish.

  • Elevate your home's curb appeal with this beveled glass flush mount light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • Classic, traditional styling with clear beveled glass
  • Solid brass construction finished in a classic polished brass
  • G shaped light bulbs recommended.
  • Measures: 9.75 in x 9.75 in x 6 in
  • Uses three G16.5 style bulbs 25 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5788-10

Category General

Outdoor

Coating

plated

Color

Brass

Color Generic

Gold

Construction Material - Main

Solid Brass

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Brass

Finish Type

Plated

Fixture Type

Outdoor Ceiling Mount

Glass

Clear Beveled

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G16.5

Lamp Type

G16.5

Lamp Type Actual

G16.5

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

New Traditional

Type

Flush-Mount

UPC

785247578818

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.75 in x 9.75 in x 6 in

Gross Weight with Packaging

4 lb

Height

6 in

Length

9.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

4 lb

Width

9.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

25 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

96

Resources

Instruction Sheet Number

023186