text.skipToContent text.skipToNavigation

Archives Collection One-Light Hanging Lantern

By Progress Lighting 

Collection Name:  Archives

Catalog ID: P5564-20

By Progress Lighting
$36.40 USD $36.40
Collection Name:  Archives
Catalog ID:  P5564-20
One-light hanging lantern that has a double shade - opal glass surrounded by oval clear seeded glass. This vintage electric styling has Natural Brass tubing inside the clear seeded glass. This stem hung pendant can be used indoors or outdoors.
  • Vintage electric feel.
  • Features a double shade - opal glass surrounded by oval clear seeded glass.
  • Natural Brass tubing.
  • Includes one 6", four 12" stems and 6 Links of chain.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Outdoor Hanging
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Outdoor
  • Kitchen
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Traditional/Casual
UPC 785247168217
Warranty Length 1 year warranty

Dimensions

Dimensions 7.875 in x 7.875 in x 12.875 in
Gross Weight with Packaging 7.72 lb
Height 12.875 in
Length 7.875 in
Length - Installed 79 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.72 lb
Width 7.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 60

Resource Links

Instruction Sheet Number 93061068

Resources and Downloads