PROGRESS LIGHTING
PROG_P550116_031_hero_PRODIMAGE
PROG_P550116_031_hero_PRODIMAGE
PROG_P550116-031-032_Canopy_PRODIMAGE
PROG_P550116-031_detail-montage
+8
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info

Cedar Springs Collection One-Light Textured Black Metal Shade Farmhouse Outdoor Hanging Light

$171.49 USD

Brand:

Progress Lighting

Catalog ID:

P550116-031

Collection name:

Cedar Springs

Enjoy a fun take on the traditional warehouse shade with a pendant light from the Cedar Springs Collection. The generous shade is coated in a gloss black finish with a white inside. A smooth black stem holds the ceiling light in place. This classic light fixture will upgrade any farmhouse or transitional style setting. Dark Sky Friendly.

  • Cedar Springs delivers ideal down light to a patio, kitchen, or porch
  • Capture the essence of bygone days with a style perfect for urban industrial, rustic, farmhouse, and coastal settings
  • Its timeless, simple metal shade is Dark Sky Friendly and coated in a classic black finish with textured black accents that suits many decor styles
  • Incorporate clear light bulbs for a pinch of contemporary shine or opt for vintage bulbs for farmhouse flair
  • Includes one 6-inch stem and four 12-inch stems to adjust for a variety of ceiling heights
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 7-1/2-inch height by 65-1/2- inch length (installed)
  • Certifications: cCSAus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P550116-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Black

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Black

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Coastal

Light Distribution

Down

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Patio
  • Kitchen
  • Porch

Size

Medium

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Lantern

UPC

785247250462

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.19 in x 13.19 in x 7.5 in

Height

7.5 in

Length

13.19 in

Length - Installed

65.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

3.45 lb

Width

13.19 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93116907