PROGRESS LIGHTING
PROG_P550009_020_PRODIMAGE
PROG_P550009_020_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
PROG_creighton_IMG_8747_detailshot
PROG_creighton_IMG_8761_detailshot
Discontinued
Clearance

Creighton Collection One-Light Hanging Lantern

$136.50 USD
$307.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550009-020

Collection name:

Creighton

A cottage-inspired outdoor hanging lantern collection with a tapered cage. Creighton features clear water glass clear and Antique Bronze finish. The frame's linear details are riveted to enhance mechanical detailing of the fixture. Wall, post and hanging lantern options available.

  • Antique Bronze finish.
  • Cottage-inspired outdoor lantern.
  • Features a tapered cage design.
  • Clear water glass panels.
  • Linear details enhance mechanical detailing of fixture.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550009-020

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear Water

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Transitional
  • Craftsman

UPC

785247208982

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.5 in x 10.5 in x 21.625 in

Height

21.625 in

Length

10.5 in

Length - Installed

96.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.16 lb

Width

10.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93072652