PROGRESS LIGHTING
Image of P550045-020 Cullman Collection One-Light Hanging Lantern
Image of P550045-020 Cullman Collection One-Light Hanging Lantern
Image of P550045-020 Cullman Collection One-Light Hanging Lantern
Image of P550045-020 Cullman Collection One-Light Hanging Lantern
+5
Image of P550045-020 Cullman Collection One-Light Hanging Lantern
Discontinued

Cullman Collection One-Light Hanging Lantern

$363.00 USD
OR

Brand: Progress Lighting

Catalog ID: P550045-020

Collection name: Cullman

The Cullman Collection outdoor hanging lantern delivers dramatic scale with Craftsman appeal. Bold and linear details in an Antique Bronze finish highlight clear seeded glass. Ideal for spacious Modern architecture settings.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550045-020

Category General

Hanging

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Mount location

Ceiling Chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Craftsman

UPC

785247228461

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 11 in x 19.625 in

Height

19.625 in

Length

11 in

Length - Installed

94 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.2 lb

Width

11 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

9

Resources

Instruction Sheet Number

93094609