text.skipToContent text.skipToNavigation

Gibbes Street Collection Three-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Gibbes Street

Catalog ID: P550004-020

Elongated frames capture the romantic charm of vintage gas lanterns. Inspired by a stroll down a Charlestonian street bearing the same name, the Gibbes Street collection's three-light hanging lantern features clear beveled glass and an Antique Bronze finish. Wall and post lanterns complete the family.

  • Antique Bronze finish.
  • Elongated frame.
  • Captures the romantic charm of a vintage gas lantern.
  • Clear beveled glass.

$305.80 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Clear Beveled
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Farmhouse
  • New Traditional
UPC 785247208661
Warranty Length 1-year Limited Warranty

Dimensions

Height 23.75 in
Length - Installed 99 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 14 lb
Width 9.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads