PROGRESS LIGHTING
Black three-light hanging lantern with clear beveled glass shades.
Black three-light hanging lantern with clear beveled glass shades.
Image of P550004-031 Gibbes Street Collection Three-Light Hanging Lantern
Image of P550004-031 Gibbes Street Collection Three-Light Hanging Lantern
+8
Image of P550004-031 Gibbes Street Collection Three-Light Hanging Lantern

Gibbes Street Collection Three-Light Hanging Lantern

$343.64 USD
OR

Brand: Progress Lighting

Catalog ID: P550004-031

Collection name: Gibbes Street

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P550004-031

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Porcelain

UPC

785247239580

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 9.5 in x 23.75 in

Height

23.75 in

Length

9.5 in

Length - Installed

99 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.2 lb

Width

9.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93072175