PROGRESS LIGHTING
PROG_P550033_129_herolit_PRODIMAGE
PROG_P550033_129_herolit_PRODIMAGE
PROG_P550033_129_side_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
+2
PROG_P550033_129_hero_PRODIMAGE
Discontinued
Clearance

Greene Ridge Collection One-Light Hanging Lantern

$68.60 USD
$144.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550033-129

Collection name:

Greene Ridge

Finished in a refined, Architectural Bronze with a box-like silhouette, the Green Ridge small wall lantern’s tailored design makes it a statement-making fixture for exterior porticos, interiors foyers, and other living areas in Craftsman, rustic, and transitional settings.

  • Perfect for installing in an exterior portico, an interior foyer, breakfast nook, sunroom, covered outdoor living area, on a porch, or over a kitchen island or dining table
  • One-light hanging lantern offers traditional appeal with its Craftsman-inspired, boxy silhouette
  • Simple, strong styling recalls the collection’s Arts and Crafts influence, making it ideal for Craftsman, Rustic, and Transitional settings
  • Clear seeded glass shade with rimmed edge surrounds a small light
  • Finished in Architectural Bronze
  • Measures 6-3/4 in square X 14 in height,Overall height with chain 88-1/2 in, wire 120 in
  • UL safety-listed for use in damp locations
  • Uses one 100-watt max medium base bulb, or LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P550033-129

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Architectural Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

  • Rustic
  • Craftsman
  • Transitional

UPC

785247232765

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.75 in x 6.75 in x 14 in

Height

14 in

Length

6.75 in

Length - Installed

88.5 in

Overall Length with

Overall Ht. W/Chain

Weight

1.8 lb

Width

6.75 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93091987

Resources and downloads