PROGRESS LIGHTING
PROG_P550041_020_PRODIMAGE
PROG_P550041_020_PRODIMAGE
PROG_P550041_020_detail_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
+3
PROG_P550041_020_bottom_PRODIMAGE
Discontinued
Clearance

Morrison Collection One-Light Hanging Lantern

$110.60 USD
$275.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550041-020

Collection name:

Morrison

The Morrison Collection hanging lantern blends delicate geometric patterns with lasting durability in a modern form. Intricate die cast aluminum construction is paired with clear glass and an Antique Bronze finish.

  • Swirling metallic accents covering a clear-glass shade are an ornamental addition to your home’s exterior
  • The hanging lantern makes a cheerful greeting in a portico over an entry door, or hung in multiples from the roof of a porch or veranda
  • Morrison’s construction and design complements both Modern and Traditional architecture
  • Rich Antique Bronze finish
  • Measures 7 1/2in diameter x 22in ht.
  • Uses one 100-watt max. medium base bulb including LED equivalent (sold separately)
  • CSA Safety listed for use in damp locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550041-020

Category General

Hanging

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • New Traditional
  • Traditional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • New Traditional

UPC

785247226832

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 22 in

Height

22 in

Length

7.5 in

Length - Installed

95 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.9 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93098345