PROGRESS LIGHTING
Image of P550018-135 Union Square Collection One-light hanging lantern
Image of P550018-135 Union Square Collection One-light hanging lantern
play
Union Square P550018-135
Image of P550018-135 Union Square Collection One-light hanging lantern
+4
Image of P550018-135 Union Square Collection One-light hanging lantern

Union Square Collection One-light hanging lantern

$227.04 USD
OR

Brand: Progress Lighting

Catalog ID: P550018-135

Collection name: Union Square

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P550018-135

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Stainless Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Stainless Steel

Finish Type

Plated

Fixture Type

Outdoor Hanging

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial

UPC

785247212422

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 7 in x 27.375 in

Height

27.375 in

Length

7 in

Length - Installed

102.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.53 lb

Width

7 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93079314

Media

Videos

play
Union Square P550018-135