text.skipToContent text.skipToNavigation

Verdae Collection Three-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Verdae

Catalog ID: P550002-020

The three-light hanging lantern in the Verdae collection offers traditional styling for a variety of exteriors. Classic and formal clear seeded glass complements an Antique Bronze finish. Open bottom design allows easy access to replace lamps.

  • Antique Bronze finish.
  • Traditional style.
  • Classic and formal clear seeded glass.
  • Open bottom design for easy relamping.

$166.80 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual E12
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style New Traditional
UPC 785247208197
Warranty Length 1-year Limited Warranty

Dimensions

Height 18.375 in
Length - Installed 93.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.82 lb
Width 10.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads