PROGRESS LIGHTING
Image of P550292-031 Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Hanging Pendant Lantern
Image of P550292-031 Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Hanging Pendant Lantern
Image of P550292-031 Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Hanging Pendant Lantern
Image of P550292-031 Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Hanging Pendant Lantern
+4
Image of P550292-031 Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Hanging Pendant Lantern

Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Hanging Pendant Lantern

$163.68 USD
OR

Brand: Progress Lighting

Catalog ID: P550292-031

Collection name: Watch Hill

Incorporate a timeless style inspired by Victorian-era gaslight fittings with the Watch Hill Collection 1-Light Textured Black Clear Seeded Glass Farmhouse Hanging Pendant Lantern Light. The elongated cage design highlighted by gracefully curving slender arms is coated in a classic textured black finish. The frame cradles a seeded glass shade that complements a variety of home styles.

  • Application: Incorporate a timeless style inspired by Victorian-era gaslight fittings with the Watch Hill Collection 1-Light Textured Black Clear Seeded Glass Farmhouse Hanging Pendant Lantern Light ideal for any covered porch, patio, deck, foyer, dining room, or kitchen.
  • Styles: Perfect for transitional and farmhouse style settings.
  • Finish: The elongated cage design highlighted by gracefully curving slender arms is coated in a classic textured black finish.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: The frame cradles a seeded glass shade that complements a variety of home styles.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 7-1/2-inch diameter by 15-3/8-inch height.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P550292-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Powder Coat

Fixture Type

Outdoor Hanging

Glass

Clear Seeded

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Rustic
  • Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Chain And Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246885

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 15.37 in

Height

15.37 in

Length

7.5 in

Length - Installed

80.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

3.97 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93130658