PROGRESS LIGHTING
PROG_P5675_2030K_PRODIMAGE
PROG_P5675_2030K_PRODIMAGE
PROG_P5675-20_30K_ICON
PROG_Wet_Location_Lens_Needed_5in_info-graphic
+5
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_5in Cylinder_AB_GeneralLit

5" LED Outdoor Up/Down Cylinder

$200.09 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5675-20/30K

Collection name:

Cylinder

5" LED up down wall cylinder - wall lantern in Antique Bronze. The P5675 Series are ideal for a wide variety of interior and exterior applications including residential and commercial. The Cylinders feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits. Specify P860045 top cover lens for use in wet locations.

  • Antique Bronze finish.
  • Powder coat finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 1,100 lumens 26 lumens/watt per module (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • Wet location listed when used with P860045 top cover lens (sold separately)

Product details

General

Can be mounted up or down

No

Catalog Number

P5675-20/30K

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die Cast and Extruded Aluminum

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 296 36.3
  • 0-40 413 50.6
  • 0-60 515 63.1
  • 0-90 522 63.9
  • 90-120 0 0.0
  • 90-130 0 0.0
  • 90-150 23 2.8
  • 90-180 295 36.1
  • 0-180 817 100.0

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Output Down

795 lm

Light Output Up

795 lm

Light Source

LED

LM-79 Lumens

1100 lm

LM-79 Lumens per Watt

26 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Spacing

0.94

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

UPC

785247190249

Warranty Length

5-year Limited Warranty

Dimensions

Depth

8.875 in

Dimensions

5 in x 8.8750 in x 14 in

Gross Weight with Packaging

2.8 lb

Height

14 in

Height to Center

8 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.8 lb

Width

8.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

26 Lum/Watt

Lumens Per Watt Down

26 Lum/Watt

Lumens Per Watt Up

26 Lum/Watt

Power Factor

0.931

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

108

Resources

Instruction Sheet Number

93060814