PROGRESS LIGHTING
PROG_P5774_3030K_PRODIMAGE
PROG_P5774_3030K_PRODIMAGE
PROG_P5675_30_detail_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_5in Cylinder_White_GeneralLit
+2
PROG_P5774_3030Klit_PRODIMAGE

5" White LED Outdoor Flush Mount Cylinder

$109.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5774-30/30K

Collection name:

Cylinder

5" flush mount cylinder in White. This outdoor ceiling mount is ideal for a wide variety of interior and exterior applications including residential and commercial. The Cylinders feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits.

  • White finish.
  • Ideal for a wide variety of interior and exterior applications.
  • Die-cast aluminum construction with durable powder coated finish
  • 874 lumens 42 lumens/watt (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers

Product details

General

Can be mounted up or down

No

Catalog Number

P5774-30/30K

Category General

Outdoor

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die Cast and Extruded Aluminum

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 306 40.5
  • 0-40 452 59.7
  • 0-60 659 87.1
  • 0-90 757 100.0
  • 90-180 0 0.0
  • 0-180 757 100.0

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Ceiling Mount

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

874 lm

LM-79 Lumens per Watt

42 Lum/Watt

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Spacing

1

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

UPC

785247190331

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 6.5 in

Gross Weight with Packaging

1.1 lb

Height

6.5 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.1 lb

Width

5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

16.3 W

Lumens Per Watt

42 Lum/Watt

Lumens Per Watt Down

42 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

180

Resources

Instruction Sheet Number

93070162