text.skipToContent text.skipToNavigation

Cornice Collection One-Light LED Wall Sconce

by Progress Lighting 

Collection Name:  Cornice LED

Catalog ID: P5635-8230K9

Modern geometric outdoor LED sconces are designed to complement a range of residential and commercial architectural styles. ADA compliant. 9w LED is 3000K, 90+ CRI in a Metallic Gray cast aluminum square shade. Dark Sky compliant.

  • Modern geometric outdoor LED sconces.
  • Designed to complement a range of residential and commercial architectural styles.
  • Dark Sky compliant.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$124.96 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main cast aluminum
Dimming Protocol ELV/Reverse Phase
Dusk to Dawn No
Finish Name Metallic Gray
Finish Type Powder Coat Paint
Fixture Type Flush Mount
Glass Metallic Gray
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Hall & Foyer
Socket Base Type - Main Module
Spacing 1.3
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247201815
Warranty Length 5-year Limited Warranty

Dimensions

Depth 4 in
Height 5 in
Height to Center 2.375 in
Note Weight of fixture exceeds NEC limits No
Weight 1.76 lb
Width 6.125 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 49.6 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads