PROGRESS LIGHTING
PROG_P5635_2030K9_PRODIMAGE
PROG_P5635_2030K9_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

Cornice Collection One-Light LED Wall Sconce

$150.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5635-2030K9

Collection name:

Cornice LED

Modern geometric outdoor LED sconces are designed to complement a range of residential and commercial architectural styles. ADA compliant. 9w LED is 3000K, 90+ CRI in an Antique Bronze cast aluminum square shade. Dark Sky compliant.

  • Modern geometric outdoor LED sconces.
  • Designed to complement a range of residential and commercial architectural styles.
  • Dark Sky compliant.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P5635-2030K9

Category General

LED

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Cast Aluminum

Dimming Protocol

ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Antique Bronze

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

352 lm

LM-79 Lumens per Watt

49.6 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Hall & Foyer

Socket Base Type - Main

Module

Spacing

1.3

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247201792

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.125 in x 4 in x 5 in

Height

5 in

Height to Center

2.375 in

Length

6.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.76 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

49.6 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

4

Pallet Quantity

180

Resources

Instruction Sheet Number

93068726