PROGRESS LIGHTING
Image of P250062-031-30 Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan
Image of P250062-031-30 Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan
play
3D View
play
+9

Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan

$548.57 USD
OR

Brand: Progress Lighting

Catalog ID: P250062-031-30

Collection name: Edwidge

Achieve a sleek, modern look with the Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan. The non-metallic, rust-proof housing canopy is coated in a classic black finish complemented by matte black blades. Blades are crafted from a strong, all-weathered ABS material to prevent warping.

  • Application: Achieve a sleek, modern look with the Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan ideal for any living room, bedroom, or bonus room.
  • Style: Perfect for contemporary style settings.
  • Finish: The non-metallic, rust-proof housing and canopy are coated in a classic black finish complemented by matte black blades.
  • Materials: The fan's center is constructed from steel to ensure a long product lifespan
  • blades are crafted from a strong, all-weathered ABS material to prevent warping.
  • Remote: A full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, an integrated LED source is included (18w max/1400 lumens per watt/120v/3000k). Dimmable.
  • Dimensions: Measures 52-inch diameter by 52-inch length by 13-1/2-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity

0.22 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250062-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Downrod

Construction Material - Main

Composite Non-Corrosive

Control

Handheld Remote with Wall Bracket

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Fan - Blade finish

Black

Fan - Blade Pitch

13 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Frosted

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Basic

Solid State

Lifestyle

Contemporary

LM-79 Lumens

1400 lm

Mount location

Ceiling

Mounting for outlet box included

Yes

Mounting Type

Mounting Bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

Type

Standard

UPC

785247249374

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 13.55 in

Height

13.55 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.06 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.35 A

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

287

EPACTenergy consumption watts

21

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93133626

Resources and downloads

Media

Videos

play
P250062-031-30 IMG_1302
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model