PROG_P250062_152-30_hero_PRODIMAGE
PROG_P250062_152-30_hero_PRODIMAGE
play
3D View
play
+9

Edwidge Collection 3-Blade Painted Nickel 52-Inch DC Motor LED Contemporary Ceiling Fan

$548.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250062-152-30

Collection name:

Edwidge

Achieve a sleek, modern look with the Edwidge Collection 3-Blade Painted Nickel 52-Inch DC Motor LED Contemporary Ceiling Fan. The non-metallic, rust-proof housing, canopy, and blades are coated in a silver-painted nickel finish. Blades are crafted from a strong, all-weathered ABS material to prevent warping.

  • Application: Achieve a sleek, modern look with the Edwige Collection 3-Blade Painted Nickel 52-Inch DC Motor LED Contemporary Ceiling Fan ideal for any living room, bedroom, or bonus room.
  • Style: Perfect for contemporary style settings.
  • Finish: The non-metallic, rust-proof housing, canopy, and blades are coated in a silver-painted nickel finish.
  • Materials: The fan's center is constructed from steel to ensure a long product lifespan
  • blades are crafted from a strong, all-weathered ABS material to prevent warping.
  • Remote: A full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, an integrated LED source (18w max/1400 lumens per watt/120v/3000k). Dimmable.
  • Dimensions: Measures 52-inch diameter by 13-1/2-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity
0.22 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
Downrod
Construction Material - Main
Composite Non-Corrosive
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Fan - Blade finish
Painted Nickel
Fan - Blade Pitch
13 °
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Painted Nickel
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Basic
Solid State
Lifestyle
Contemporary
LM-79 Lumens
1400 lm
Mount location
Ceiling
Mounting for outlet box included
Yes
Mounting Type
Mounting Bracket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
Living Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Switch Type
Push button
Type
Standard
UPC
785247249381
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
52 in x 52 in x 13.55 in
Height
13.55 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
16.06 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.35 A
Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
287
EPACTenergy consumption watts
21
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93133626

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
P250062-152-30 IMG_1299
play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model