Adjustable
No
Battery Capacity
0.21 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Catalog Number
P250032-031-30
Category General
Fans
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Control
Handheld Remote with Wall Bracket
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Matte Black
Fan - Blade Pitch
23 °
Fan - Dual mount
No
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Black
Fixture Type
Ceiling Fan
Glass
White Opal
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Light Distribution
Wide Angle
Mount location
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
6 Speed Remote Control
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Module
Sub Brand
Progress LED
Switch Type
Push button
Type
Standard
UPC
785247240753
Warranty Length
Limited Lifetime Warranty
Dimensions
60 in x 60 in x 16.654 in
Fan - Recommended room size
401 ft²
Height
16.654 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
19.4 lb
Width
60 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
24 W
Voltage Rating
120 V
Wire Length
80 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
257
EPACTenergy consumption watts
21
JA8
2019
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
1
Pallet Quantity
16
Instruction Sheet Number
93114654