- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- LED
- Holland Collection 60" Four-Blade Oil Rubbed Bronze Ceiling Fan
Item Added to Your Cart!
Discontinued
Holland Collection 60" Four-Blade Oil Rubbed Bronze Ceiling Fan
Discontinued
Holland Collection 60" Four-Blade Oil Rubbed Bronze Ceiling Fan
By Progress Lighting
$549.00 USD
$679.80
Enjoy nothing but breathtaking design inspiration with the gorgeous ceiling fan. Four simple, yet stunning blades blend style with sustainability as they anchor to a sleek center. An integrated LED light is ready to offer a gentle glow along with the fan’s refreshing breeze. With the versatility to be installed in indoor or outdoor locations, this fan will make a design statement in any modern or transitional setting.
- Four simple, yet stunning blades blend style with sustainability as they anchor to a sleek center.
- An integrated LED light is ready to offer a gentle glow along with the fan’s refreshing breeze.
- Able to be installed in indoor and outdoor locations.
- Ideal for any living room, great room, or bedroom.
- Perfect for modern and transitional settings.
- Measures 60-inch width by 16-5/8-inch height.
- Uses one LED module that is included (24w max).
- Remote control included.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Adjustable | No |
Battery Capacity | 0.21 Ah |
Battery Type | CR2032 3V Lithium-Metal |
Can be mounted up or down | No |
Category General | Fans |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 23 ° |
Fan - Blade finish | Walnut |
Fan - Dual mount | No |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 6 Speed, Remote Control Reverse |
Finish Name | Oil Rubbed Bronze |
Fixture Type | Ceiling Fan |
Glass | White Opal |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Distribution | Wide Angle |
Mount location | Ceiling |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | 6 Speed Remote Control |
Room Type |
|
Socket Base Type - Main | Module |
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Standard |
UPC | 785247240760 |
Warranty Length | Limited Lifetime Warranty |
Dimensions
Dimensions | 60 in x 60 in x 16.654 in |
Fan - Recommended room size | 401 |
Height | 16.654 in |
Length | 60 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 19.4 lb |
Width | 60 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 24 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 257 |
EPACTenergy consumption watts | 21 |
Energy Efficient | No |
JA8 | 2019 |
Restricted Country and Reason | Mexico |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 16 |
Resource Links
Instruction Sheet Number | 93114654 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
PROG_P250032-108-30walnut_video
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
P250032-108-30walnut HT-1025-2HTPU
Finish Images
Please wait, preparing to download your file.