PROGRESS LIGHTING
PROG_P250072_143-30_hero_PRODIMAGE
PROG_P250072_143-30_hero_PRODIMAGE
play
3D View
play
+8
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Kasota Collection 56" Three-Blade Charcoal Linen/Graphite Indoor/Outdoor LED DC Motor Modern Ceiling Fan

$653.84 USD

Brand:

Progress Lighting

Catalog ID:

P250072-143-30

Collection name:

Kasota

Incorporate a new household staple with a 56" ceiling fan from the Kasota Collection. Three ABS blades coated in a stunning charcoal linen finish supported with a blade arm that extends the entire length of the blade rotate around a gorgeous graphite center for a modern design. Includes an integrated LED module covered by a stylish shatterproof frosted shade. Dimmable.

  • Ideal for a living room, covered porch, or other favorite outdoor living space
  • Perfect for modern style settings
  • 3 ABS coated in a stunning charcoal linen finish with gorgeous graphite accents
  • Integrated LED module (18w) covered by a frosted shade, 1400 lumens, 90 CRI, 3000K, dimmable
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 56-inch diameter by 15-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Damp Location Listed for use indoors or outdoor, but sheltered environments such as a covered patio. Title 20, Title 24
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Battery Capacity

3 Ah

Battery Type

AA 1.5V Alkaline

Can be mounted up or down

No

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Downrod

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Fan - Blade finish

Charcoal Linen

Fan - Blade Pitch

12 °

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Frosted

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Distribution

Down

LM-79 Lumens

1400 lm

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Plate

Mounting Type

  • Ceiling Flat
  • Ceiling Sloped

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Outdoor
  • Porch
  • Living Room

Size Type

Large

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

UPC

785247260980

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 15 in

Fan - Recommended room size

400 ft²

Height

15 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

18.41 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.75 A

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

188 CFM/WATT

EPACTenergy consumption watts

19 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada; Mexico

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93153462

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
FA0108 Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model