PROGRESS LIGHTING
Image of P250003-143-30 Kaysville Collection 6-Blade Grey Weathered Wood 56-Inch DC Motor LED Urban Industrial Ceiling Fan
Image of P250003-143-30 Kaysville Collection 6-Blade Grey Weathered Wood 56-Inch DC Motor LED Urban Industrial Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+8

Kaysville Collection 6-Blade Grey Weathered Wood 56-Inch DC Motor LED Urban Industrial Ceiling Fan

$752.07 USD
OR

Brand: Progress Lighting

Catalog ID: P250003-143-30

Collection name: Kaysville

Offer modern industrial style with the Kaysville Collection 6-Blade Grey Weathered Wood 56-Inch DC Motor LED Urban Industrial Ceiling Fan. The canopy, DC motor, and smooth metal band are coated in a gorgeous graphite finish and are complemented by grey weathered wood blades. The long blades are crafted from a strong, all-weather ABS material to prevent warping. A full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. For ideal illumination, an integrated LED source is included (24w max/2,100 lumens per LPW/120v/90CRI). Dimmable. The ceiling fan's modern industrial design is ideal for any living room in urban industrial style settings. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • Application: Offer modern industrial style with the Kaysville Collection 6-Blade Grey Weathered Wood 56-Inch DC Motor LED Urban Industrial Ceiling Fan ideal for any living room.
  • Styles: Perfect for urban industrial style settings.
  • Finish: The canopy, DC motor, and smooth metal band are coated in a gorgeous graphite finish and are complemented by grey weathered wood blades.
  • Materials: Center of fan is constructed from steel to ensure a long product lifespan
  • blades are crafted from a strong, all-weathered ABS material to prevent warping.
  • Remote: A full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, an integrated LED source is included (24w max/2,100 lumens per LPW/120v/90CRI). Dimmable.
  • Dimensions: Measures 56-inch diameter by 56-inch length by 17-1/4-inch height.
  • Certifications: cULus Damp Location Listed, meets California Title 24 JA8-2016
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity

3 Ah

Battery Type

AA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250003-143-30

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Downrod

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Fan - Blade finish

Grey Weathered Wood

Fan - Blade Pitch

15 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Basic

Solid State

Lifestyle

Urban Industrial

LM-79 Lumens

2100 lm

Mount location

Ceiling

Mounting for outlet box included

Yes

Mounting Type

Mounting Bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

Type

Standard

UPC

785247249305

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 17.25 in

Height

17.25 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

22.27 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.54 A

Frequency Rating

60 Hz

Lamp Wattage

24 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

361

EPACTenergy consumption watts

32

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93133614

Media

Videos

play
P250003-143-30 IMG_0642
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
FA0108 Remote Pairing