PROGRESS LIGHTING
PROG_P3650_3130K9_PRODIMAGE
PROG_P3650_3130K9_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_Bulkheads_LED_Textured_Black_GeneralLit
+3
PROG_LED_CRI_ColorTemp_Info-Graphic

One-Light 9-1/2" LED Wall or Ceiling Bulkhead

$161.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3650-3130K9

Collection name:

Bulkheads LED

One-Light 9-1/2" LED Wall or Ceiling Bulkhead. General purpose LED luminaire comprised of a die-cast aluminum frame and polycarbonate diffuser with cage design. Fixtures are impact resistant and can be mounted on wall or ceiling. Replaceable LED module. Black finish.

  • Wall or ceiling mount bulkhead light for indoor or outdoor areas
  • Coastal or nautical design in a black finish
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • Measures: 9.125 in x 9.125 in x 4.6875 in
  • Can be widely adapted for indoor and outdoor applications.
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3650-3130K9

Category General

Outdoor

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Ceiling Mount

Glass

White

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Modern
  • Traditional

Light Source

LED

LM-79 Lumens

922 lm

LM-79 Lumens per Watt

54.6 Lum/Watt

Mount location

Wall or Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

Utilitarian/Commodity

Sub Brand

Progress LED

UPC

785247192601

Warranty Length

5-year Limited Warranty

Dimensions

Depth

4.6875 in

Dimensions

9.125 in x 9.125 in x 4.6875 in

Gross Weight with Packaging

1.83 lb

Height

4.6875 in

Height to Center

4.75 in

Length

9.125 in

Weight

1.83 lb

Width

9.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

54.6 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

6

Pallet Quantity

72

Resources

Instruction Sheet Number

93061258