PROGRESS LIGHTING
PROG_P5313_31_PRODIMAGE
PROG_P5313_31_PRODIMAGE
PROG_P5313_31application_PRODIMAGE
Discontinued
Clearance

Landscape Accessory Black Bollard

$58.50 USD
$256.08 USD

Brand:

Progress Lighting

Catalog ID:

P5313-31

Collection name:

Landscape Accessory

Black Bollard landscape accessory. Shown with P5205-31 light (order separately).

  • Black powder coat finish.
  • Accepts Beacon landscape light (P5205-31).
  • Extruded aluminum body.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P5313-31

Category General

Outdoor

Coating

powdercoat

Color

Black

Color Generic

Black

Construction Material - Main

Extruded Aluminum

Construction Material -Secondary

Cast Aluminum

Construction Material -Secondary part

mounting plate

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Landscape

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

in ground

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Style

Utilitarian/Commodity

UPC

785247531318

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.5 in x 5.5 in x 28.375 in

Gross Weight with Packaging

5.1 lb

Height

28.375 in

Length

5.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.1 lb

Width

5.5 in

Width Diameter Descriptor

dia.

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

64

Resources

Instruction Sheet Number

93059828

Resources and downloads