PROGRESS LIGHTING
PROG_P540120_031_hero_PRODIMAGE
PROG_P540120_031_hero_PRODIMAGE
PROG_Post_Graphic_info
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
+1
PROG_Optional_Posts_PRODIMAGE

Chilton Collection One-Light New Traditional Textured Black Etched Opal Glass Outdoor Post Light

$278.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540120-031

Collection name:

Chilton

Create a modern impression from a traditional silhouette with an outdoor post lantern light from the Chilton Collection. An etched opal glass cylinder is suspended inside an open, textured black frame for an airy design.

  • Perfect light fixture for a lawn, backyard, outdoor living space, or driveway
  • Ideal for new traditional, modern farmhouse, and transitional style settings
  • Open, airy frame is coated in a textured black finish
  • Gorgeous illumination emits from a suspended etched opal glass cylinder
  • Constructed from steel and has a powder coated finish to ensure a long product lifespan
  • Uses 1 medium base bulb that are sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 21-1/8-in. height by 11-in. length by 11-in. width, Fits 3" post (sold separately)
  • Certifications: cULus Damp Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside for a trend-setting look
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P540120-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Post

Glass

Etched Opal

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Post top - fitter for 3" post or pedestal

Mounting for outlet box included

Post Mount

Mounting Type

Post Top - Fitter For 3" Post Or Pedestal

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263691

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 11 in x 21.12 in

Height

21.12 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.48 lb

Width

11 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156751

Resources and downloads