PROGRESS LIGHTING
Image of P540097-031 Exton Collection One-Light Textured Black and Etched Seeded Glass Modern Style Outdoor Post Lantern
Image of P540097-031 Exton Collection One-Light Textured Black and Etched Seeded Glass Modern Style Outdoor Post Lantern
PROG_Post_Graphic_info
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_Exton_Textured_Black_GeneralLit

Exton Collection One-Light Textured Black and Etched Seeded Glass Modern Style Outdoor Post Lantern

$186.67 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540097-031

Collection name:

Exton

Architectural influences blend harmoniously in the Exton Collection 1-Light Textured Black Etched Seeded Glass Modern Outdoor Post Lantern Light. The clean lines and geometric forms interact in the textured black frame culminating in an iconic peaked roof. A light source glows from within an etched seeded glass shade that accentuates the lantern's contemporary aesthetic.

  • Application: Architectural influences blend harmoniously in the Exton Collection 1-Light Textured Black Etched Seeded Glass Modern Outdoor Post Lantern Light ideal for any yard, lawn, pathway, garden, or driveway
  • Styles: Perfect for modern and contemporary style settings
  • Finish: The clean lines and geometric forms interact in the textured black frame culminating in an iconic peaked roof
  • Materials: Constructed from steel to ensure a long product lifespan
  • Glass/Shades: A light source glows from within an etched seeded glass shade that accentuates the lantern's contemporary aesthetic
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Dimensions: Measures 11-1/8-inch diameter by 17-1/8-inch height
  • fits 3-inch post (sold separately)
  • Certifications: cCSAus wet location listed
  • Pairs With: Pairs with a variety of Progress Lighting fixtures
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P540097-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Powder Coat

Fixture Type

Outdoor Post

Glass

Etched Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain
  • Contemporary

Light Distribution

Ambient

Mount location

Post

Mounting for outlet box included

Post Mount

Mounting Type

Post

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246441

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11.12 in x 11.12 in x 17.12 in

Height

17.12 in

Length

11.12 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.5 lb

Width

11.12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93131119

Resources and downloads