PROGRESS LIGHTING
Black three-light post lantern with clear beveled glass shades.
Black three-light post lantern with clear beveled glass shades.
PROG_P550004_031_candle_PRODIMAGE
PROG_Post_Graphic_info
+3
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Gibbes Street_TB_GeneralLit

Gibbes Street Collection Three-Light Post Lantern

$343.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540004-031

Collection name:

Gibbes Street

Incorporate a flawless lighting experience that fills your home with an understated elegance and rustic charm with this post lantern. This farmhouse-inspired masterpiece cradles clear beveled glass panes just right for offering a warm, welcoming glow to your friends and family. A traditional lantern frame with a beautiful black finish houses the light bases in this timeless design.

  • This farmhouse-inspired masterpiece cradles clear beveled glass panes just right for offering a warm, welcoming glow to your friends and family.
  • A traditional lantern frame with a beautiful black finish houses the light bases in this timeless design.
  • Incorporate a flawless lighting experience that fills your home with an understated elegance and rustic charm with this post lantern.
  • Ideal for any outdoor space in need of illumination.
  • Perfect for any transitional or new traditional setting.
  • Measures 9-1/2-inch width by 26-7/8-inch height.
  • Uses three candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Post mounted, fits standard 3” post (sold separately)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P540004-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

UPC

785247239559

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 9.5 in x 26.875 in

Height

26.875 in

Length

9.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

11.14 lb

Width

9.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93072174