PROGRESS LIGHTING
PROG_P540031_103_PRODIMAGE
PROG_P540031_103_PRODIMAGE
PROG_P540031_103_side_PRODIMAGE
PROG_P540031_103_sidelit_PRODIMAGE
+1
PROG_P540031_103lit_PRODIMAGE

Haslett Collection One-Light Post Lantern

$192.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540031-103

Collection name:

Haslett

The one-light post lantern in the Haslett Collection features a design with intersecting linear details that surrounds clear seeded glass and finished in Antique Pewter. Coastal-inspired frame is suitable to complement architecture with Farmhouse flair.

  • Curving stems and linear banding joined with rivets conjure images of seaport locales
  • The intersecting linear details surround clear seeded glass
  • The post lantern forms a beacon at a home’s front walk or along a rear patio—or flanking a deck for waterfront properties
  • Haslett’s design and construction is a good fit for Coastal, Farmhouse and Industrial-styled homes
  • Moody Antique Pewter finish
  • Measures 7 1/2in diameter x 18in ht.
  • Fits 3in post (sold separately)
  • Uses one medium base bulb, 100-watt max., and is perfectly compatible with a wide variety of bulbs including incandescent, LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P540031-103

Category General

Post

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Pewter

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Farmhouse

UPC

785247223343

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 18 in

Height

18 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.22 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93091966