PROG_P540012_031t8_PRODIMAGE
PROG_P540012_031t8_PRODIMAGE
PROG_P540012_031c_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Squire_MB_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Squire Collection Three-Light Post Lantern

$203.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540012-031

Collection name:

Squire

Squire three light post lantern features a classic traditional profile with clean, modern metal fittings. The Black finish is accented with contrasting Stainless Steel metallic elements, the cylindrical frame is comprised of a clear glass diffuser.

  • Profile features clean, modern metal fittings
  • Lantern is accented with contrasting metallic elements
  • A cylindrical frame is comprised of a clear glass diffuser
  • Black finish with Stainless Steel accents.
  • Fits 3" post. (order separately.).

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Style
  • New Traditional
  • Transitional
  • Farmhouse
  • Coastal
UPC
785247213337
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.875 in x 9.875 in x 22.625 in
Height
22.625 in
Length
9.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.15 lb
Width
9.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93076625