text.skipToContent text.skipToNavigation

Abbott Collection One-Light Medium Wall Lantern

by Progress Lighting 

Collection Name:  Abbott

Catalog ID: P560114-103

Distinctive forms with ancient roots are featured in this medium wall lantern from the Abbott Collection. Transparency, depth and dimension are all on display to highlight the clear seeded glass and sweeping details within the Antique Pewter frame.

  • Clear seeded glass, heavy forged details and curving metal accents hearkens back to a Colonial era
  • The medium wall lantern makes a distinguished greeting on either side of an entry door, flanking an outdoor fireplace or hanging on the walls of a covered outdoor living area
  • The classic lines and sweeping details of the lantern design make it ideal for Traditional settings
  • Antique Pewter finish lends an authentically historic feel
  • Measures 8 1/4in W x 16 1/4in ht.
  • Uses one medium base bulb, 100-watt max., and is perfectly compatible with a wide variety of bulbs including incandescent, LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$199.32 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall
Color Gray
Color Generic grey
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Pewter
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
Mount location Wall
Mounting for outlet box included swivel mounting strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style New Traditional
UPC 785247226771
Warranty Length 1-year Limited Warranty

Dimensions

Depth 10.75 in
Height 16.25 in
Height to Center 12.5 in
Note Weight of fixture exceeds NEC limits No
Weight 7.88 lb
Width 8.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads