PROGRESS LIGHTING
PROG_P560113_020_PRODIMAGE
PROG_P560113_020_PRODIMAGE
PROG_P560113_020_straight_PRODIMAGE
PROG_P560113_020_glass_PRODIMAGE
+5
PROG_Abbot_Antique_Bronze_GeneralLit

Abbott Collection One-Light Small Wall Lantern

$134.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560113-020

Collection name:

Abbott

Distinctive forms with ancient roots are featured in this small wall lantern from the Abbott Collection. Transparency, depth and dimension are all on display to highlight the clear seeded glass and sweeping details within the Antique Bronze frame.

  • Clear seeded glass, heavy forged details and curving metal accents hearkens back to a Colonial era
  • The small wall lantern makes a distinguished greeting on either side of an entry door, flanking an outdoor fireplace or hanging on the walls of a covered outdoor living area
  • The classic lines and sweeping details of the lantern design make it ideal for Traditional settings
  • Rich Antique Bronze finish
  • Measures 6 1/4in W x 12 1/4in ht. x 8 1/4inD
  • Uses one medium base bulb, 100-watt max., and is perfectly compatible with a wide variety of bulbs including incandescent, LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P560113-020

Category General

Wall

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional

Mount location

Wall

Mounting for outlet box included

swivel mounting strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

New Traditional

UPC

785247226740

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.25 in x 8.25 in x 12.25 in

Height

12.25 in

Height to Center

9.375 in

Length

6.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.51 lb

Width

8.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

54

Resources

Instruction Sheet Number

93098331