text.skipToContent text.skipToNavigation

Andover Collection Black One-Light Small Wall Lantern

by Progress Lighting 

Collection Name:  Andover

Catalog ID: P6619-31CD

This wall lantern offers a mix of traditional and country styles that will complement a variety of settings. The etched pillar of glass diffuser inside the clear water seeded glass shade gives off a soft glow of light. The lantern's frame is coated in a classic black finish.

  • This wall lantern offers a mix of traditional and country styles that will complement a variety of settings.
  • The etched pillar of glass diffuser inside the clear water seeded glass shade gives off a soft glow of light.
  • The lantern's frame is coated in a classic black finish.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional, new traditional, or farmhouse settings.
  • Measures 5-5/8-inch width by 13-3/8-inch height.
  • Uses one candelabra base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$159.39 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Cast Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear Water Seeded
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Light Distribution Ambient
Light Source Incandescent
Mount location wall
Mounting for outlet box included Mounting Strap
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Size Type Small
Socket Base Type - Main E12
Socket Type socket
Socket type material Porcelain
UPC 785247235025
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.375 in
Height 13.375 in
Height to Center 6.375 in
Note Weight of fixture exceeds NEC limits No
Weight 1.2 lb
Width 5.625 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads