text.skipToContent text.skipToNavigation

Andover Collection CFL One-Light Medium Wall Lantern

by Progress Lighting 

Collection Name:  Andover CFL

Catalog ID: P6620-31

The Andover collection one-light medium wall lantern with cast aluminum construction, offers a mixture of traditional and country style for a variety of applications. The etched glass pillar diffuser inside the clear water seeded glass gives off a soft glow of light. Uses GU24 base compact fluorescent lamps for energy efficiency.

  • Clear seeded water glass panels
  • Etched pillar diffuser.
  • GU24 sockets for use with energy efficient bulbs.
  • Meets California Title 24.

$238.48 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Color Black
Color Generic black
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Finish Name Black
Finish Type Powder Coat Paint
Glass Clear Water Seeded
Lamp Included No
Lamp Type GU-24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
Mount location Wall
Mounting for outlet box included bracket
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main GU24
Socket Type socket
Style
  • New Traditional
  • Farmhouse
  • Coastal
UPC 785247204755
Warranty Length 1 year warranty

Dimensions

Depth 8.375 in
Height 18.375 in
Height to Center 10.5 in
Weight 6.8 lb
Width 7.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 26 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads