PROGRESS LIGHTING
Antique bronze one-light large wall lantern with clear seeded glass shade.
Antique bronze one-light large wall lantern with clear seeded glass shade.
play
Barlowe
Image of P560158-020 Barlowe Collection Antique Bronze One-Light Large Wall Lantern
+4
Image of P560158-020 Barlowe Collection Antique Bronze One-Light Large Wall Lantern

Barlowe Collection Antique Bronze One-Light Large Wall Lantern

$332.09 USD
OR

Brand: Progress Lighting

Catalog ID: P560158-020

Collection name: Barlowe

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P560158-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum and Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247238859

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.12 in x 10 in x 19 in

Height

19 in

Height to Center

3.5 in

Length

9.12 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.72 lb

Width

10 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93112934

Media

Videos

play
Barlowe