PROGRESS LIGHTING
Image of P560111-020 Boxwood Collection One-Light Medium Wall Lantern
Image of P560111-020 Boxwood Collection One-Light Medium Wall Lantern
play
3D View
Image of P560111-020 Boxwood Collection One-Light Medium Wall Lantern
+10
Image of P560111-020 Boxwood Collection One-Light Medium Wall Lantern

Boxwood Collection One-Light Medium Wall Lantern

$168.19 USD
OR

Brand: Progress Lighting

Catalog ID: P560111-020

Collection name: Boxwood

Geometric details in Boxwood’s design enhance Craftsman-inspired architecture. The one-light medium wall lantern features clear seeded glass and finished in Antique Bronze which completes the authentic style.

  • Linear detailing around a clear seeded-glass shade channel Frank Lloyd Wright’s iconic designs
  • The medium wall lantern makes a distinctive greeting on either side of an entry door, flanking an outdoor fireplace or hanging on the walls of a covered outdoor living area
  • Boxwood’s architectural design is an ideal complement to the Craftsman style
  • Rich Antique Bronze finish
  • Measures 7 5/8in W x 14 1/8in ht.
  • Uses one medium base bulb, 60-watt max., and are perfectly compatible with a wide variety of bulbs including LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P560111-020

Category General

Wall

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Mount location

Wall

Mounting for outlet box included

swivel mounting strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Craftsman

UPC

785247226672

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.625 in x 7.25 in x 14.125 in

Height

14.125 in

Height to Center

12 in

Length

7.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.29 lb

Width

7.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

45

Resources

Instruction Sheet Number

93097588

Media

3D AR Model