PROGRESS LIGHTING
Image of P560091-039 Cedar Springs Collection Red One-Light Farmhouse Extra Large Wall Lantern
Image of P560091-039 Cedar Springs Collection Red One-Light Farmhouse Extra Large Wall Lantern
Image of P560091-039 Cedar Springs Collection Red One-Light Farmhouse Extra Large Wall Lantern
Image of P560091-039 Cedar Springs Collection Red One-Light Farmhouse Extra Large Wall Lantern
+8
Image of P560091-039 Cedar Springs Collection Red One-Light Farmhouse Extra Large Wall Lantern

Cedar Springs Collection Red One-Light Farmhouse Extra Large Wall Lantern

$175.89 USD
OR

Brand: Progress Lighting

Catalog ID: P560091-039

Collection name: Cedar Springs

Product details

General

Can be mounted up or down

No

Catalog Number

P560091-039

Category General

Wall

Color

Red

Color Generic

Red

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Red

Finish Type

Painted

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Farmhouse

UPC

785247226979

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.25 in x 21.625 in x 11.25 in

Height

11.25 in

Height to Center

7.25 in

Length

13.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.75 lb

Width

21.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93098119