PROGRESS LIGHTING
Black two-light medium wall lantern with clear glass shades.
Black two-light medium wall lantern with clear glass shades.
play
Chatsworth
Image of P560183-031 Chatsworth Collection Black Two-Light Medium Wall Lantern
+4
Image of P560183-031 Chatsworth Collection Black Two-Light Medium Wall Lantern

Chatsworth Collection Black Two-Light Medium Wall Lantern

$381.15 USD
OR

Brand: Progress Lighting

Catalog ID: P560183-031

Collection name: Chatsworth

Imagine sleepy vintage streets and old-world architecture with this wall lantern's new take on a traditional design. An elongated lantern silhouette boasts an antique charm as brass tone accents highlight vintage character and inspiration. Clear glass panes grant a nod to the lantern's transitional demeanor.

  • Clear glass panes grant a nod to the lantern's transitional demeanor.
  • An elongated lantern silhouette boasts an antique charm as brass tone accents highlight vintage character and inspiration.
  • Imagine sleep vintage streets and old-world architecture with this wall lantern's new take on a traditional design.
  • Ideal for any bedroom, foyer, entryway, porch, or patio.
  • Perfect for transitional and new traditional settings.
  • Measures 9-inch width by 22-inch height.
  • Uses two candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P560183-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

UPC

785247239498

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 10 in x 22 in

Height

22 in

Height to Center

18.87 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

10.55 lb

Width

10 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93104677

Media

Videos

play
Chatsworth