PROGRESS LIGHTING
PROG_P560313_031_hero_PRODIMAGE
PROG_P560313_031_hero_PRODIMAGE
PROG_P560313-031_detail-montage
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+1
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info

Chilton Collection One-Light New Traditional Textured Black Etched Opal Glass Outdoor Wall Lantern

$157.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560313-031

Collection name:

Chilton

Create a modern impression from a traditional silhouette with an outdoor post lantern light from the Chilton Collection. An etched opal glass cylinder is suspended inside an open, textured black frame for an airy design.

  • Perfect light fixture for porch, patio, deck, outdoor living space, foyer, or bedroom
  • Ideal for new traditional, modern farmhouse, and transitional style settings
  • Airy design is coated in a classic textured black finish
  • Generous illumination provided by light source within suspended etched opal glass
  • Constructed from steel and has a powder coated finish to ensure a long product lifespan
  • Uses 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 14-7/8-in. height by 7-1/2-in. length by 8-31/50-in. width (extends from wall)
  • Certifications: cCSAus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P560313-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Etched Opal

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263707

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 8.62 in x 14.87 in

Height

14.87 in

Height to Center

8 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.69 lb

Width

8.62 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156750