PROGRESS LIGHTING
Image of P560124-020 Cullman One-Light Small Wall Lantern
Image of P560124-020 Cullman One-Light Small Wall Lantern
Image of P560124-020 Cullman One-Light Small Wall Lantern
Image of P560124-020 Cullman One-Light Small Wall Lantern
+5
Image of P560124-020 Cullman One-Light Small Wall Lantern

Cullman One-Light Small Wall Lantern

$184.36 USD
OR

Brand: Progress Lighting

Catalog ID: P560124-020

Collection name: Cullman

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560124-020

Category General

Wall

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Mount location

Wall

Mounting for outlet box included

swivel mounting strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Craftsman

UPC

785247228508

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.375 in

Dimensions

7 in x 8.375 in x 13 in

Height

13 in

Height to Center

2.375 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.5 lb

Width

8.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93094608